TPE multiple sealing insert UNI-DICHT MFDE PG 36 / M50 x 1.5 (4 x 13.0 mm)

TPE multiple sealing insert UNI-DICHT MFDE PG 36 / M50 x 1.5 (4 x 13.0 mm) Part No. 904059
  • Halogen-free (LS0H)

Item Details

Part No.
904059
Item description
TPE multiple sealing insert UNI-DICHT MFDE PG 36 / M50 x 1.5 (4 x 13.0 mm)
Thread type
metric / PG
Size
M50 x 1.5 / PG 36
Insert colour
white
Number holes x cable Ø mm
4 x 13.0
Pieces per Packaging Unit
10
Individual quantities available
no
EAN / GTIN
4060892360213
Customs tariff number
39269097

Technical Data

TPE multiple sealing insert
Temperature range -40°C to +130°C

Details

Cable Structure

      • Material: thermoplastic elastomers (TPE)

Properties

      • halogen-free
      • phosphor-free
      • silicone-free
      • cadmium-free

Notes

      • The UNI-DICHT sealing inserts M20x1,5 (part no. 904004 up to 904010) can be used only with UNI-DICHT gland body made by polyamide M20x1,5 (part no. 90831).
      • The UNI-DICHT sealing inserts M20x1,5 (part no. 904011 up to 904017) can be used with UNI-DICHT-VK-MS M20x1,5 (Art.-Nr. 904213), UNI-DICHT-VK-PA PG13,5 (part no. 96045) and UNI-DICHT-VK-MS PG13,5 (part no. 904223).
      • Legend:
      • Dimensions
      • W - Width
      • a - Diameter of stud hole

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • For use with UNI-DICHT gland bodies made by polyamide or by brass.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible