Steel lug lock cable tie TYZ 23M
Part No. 96909
Item Details Steel lug lock cable tie TYZ 23M
- Part No.
- 96909
- Item description
- Steel lug lock cable tie TYZ 23M
- Type
- TYZ 23M
- Colour
- aquamarine blue
- Length mm
- 92.0
- Capacity N
- 80
- Bundle Ø mm
- 16
- Width mm
- 2.4
- Pieces per Packaging Unit
- 1000
- Individual quantities available
- no
- EAN / GTIN
- 4060892400872
- Customs tariff number
- 39269097
Technical Data Steel lug lock cable tie TYZ 23M
Steel lug lock cable tie | |
Temperature range | -60°C to +150°C |
Details Steel lug lock cable tie TYZ 23M
Cable Structure
-
- Material: Ethylene tetrafluoroethylene (ETFE)
-
- Flammability acc. to UL 94 (V0)
Properties
-
- halogen-free
-
- silicone-free
Tests
-
- Entflammbarkeit nach UL 94: V0
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- Cable tie with steel lug lock made of corrosion-resistant, non-magnetic steel. This technology enables the tie to offer excellent binding properties even under the most rigorous conditions such as heat, cold, humidity etc. and makes it insensitive to vibrations and external influences.