Steel lug lock cable tie TYH 23M Part No. 97280
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification
  • Halogen-free (LS0H)

Item Details

Part No.
97280
Item description
Steel lug lock cable tie TYH 23M
Type
TYH 23M
Colour
transparent
Length mm
92.0
Capacity N
80
Bundle Ø mm
16
Width mm
2.4
Pieces per Packaging Unit
1000
Individual quantities available
no
EAN / GTIN
4060892400803
Customs tariff number
39269097

Technical Data

Steel lug lock cable tie
Temperature range -60°C to +105°C

Details

Cable Structure

      • Material: Polyamide (PA) 6.6, heat-stabilised
      • Flammability acc. to UL 94 (V2)

Properties

      • halogen-free
      • silicone-free

Tests

      • Entflammbarkeit nach UL 94: V2

Application

      • Cable tie with steel lug lock made of corrosion-resistant, non-magnetic steel. This technology enables the cable tie to offer excellent binding properties even under the most rigorous conditions such as heat, cold, humidity etc. and makes it insensitive to vibrations and external influences.

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible