Steel lug lock cable tie TY-RAP®-T TY 234M
Part No. 91058
Item Details Steel lug lock cable tie TY-RAP®-T TY 234M
- Part No.
- 91058
- Item description
- Steel lug lock cable tie TY-RAP®-T TY 234M
- Type
- TY 234M
- Colour
- transparent
- Length mm
- 356.0
- Capacity N
- 80
- Bundle Ø mm
- 102
- Width mm
- 2.4
- Pieces per Packaging Unit
- 1000
- Individual quantities available
- no
- EAN / GTIN
- 4060892400179
- Customs tariff number
- 39269097
Technical Data Steel lug lock cable tie TY-RAP®-T TY 234M
Steel lug lock cable tie | |
Temperature range | -60°C to +85°C |
Details Steel lug lock cable tie TY-RAP®-T TY 234M
Cable Structure
-
- Material: Polyamide (PA) 6.6
-
- Flammability acc. to UL 94 (V2)
Properties
-
- halogen-free
-
- silicone-free
Notes
-
- Brown, red, orange, yellow, green, purple or grey available on request.
Application
-
- Cable tie with steel lug lock made of corrosion-resistant, non-magnetic steel. This technology enables the cable tie to offer excellent binding properties even under the most rigorous conditions such as heat, cold, humidity etc. and makes it insensitive to vibrations and external influences.
Tests
-
- Entflammbarkeit nach UL 94: V2