Steel lug lock cable tie TY-RAP®-RW UV-R TY242MX-RW

Steel lug lock cable tie TY-RAP®-RW UV-R TY242MX-RW Part No. 11007543
  • Halogen-free (LS0H)
  • UV-resistant

Item Details

Part No.
11007543
Item description
Steel lug lock cable tie TY-RAP®-RW UV-R TY242MX-RW
Type
TY242MX-RW
Colour
black
Length mm
208.0
Bundle Ø min.-max. mm
2 - 51
Capacity N
180
Width mm
3.6
Pieces per Packaging Unit
1000
Individual quantities available
no
EAN / GTIN
4060892542398
Customs tariff number
39269097

Technical Data

Steel lug lock cable tie
Temperature range -60°C to +105°C

Details

Cable Structure

      • Material: Polyamide (PA) 6.6
      • Flammability acc. to UL 94 (V2)

Properties

      • halogen-free
      • silicone-free

Application

      • Smooth, notchless cable tie with steel lug lock made of corrosion-resistant, non-magnetic steel and rounded edges. This technology enables the cable tie to offer excellend binding properties even under most rigorous conditions such as heat, cold, humidity etc. It is resistant to vibrations and external influences.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible