Cable tie TY5-28MX Small package
Part No. 93696
Item Details Cable tie TY5-28MX Small package
- Part No.
- 93696
- Typ
- Cable tie TY5-28MX Small package
- Colour
- black
- Length mm
- 361
- Width mm
- 4.8
- Bundle-Ø ca. mm
- 102
- Capacity N
- 220
- PU/pc.
- 100
- EAN / GTIN
- 4060892400629
- customs tariff number
- 39269097
Technical Data Cable tie TY5-28MX Small package
Temperature range | -60°C up to +105°C |
Details Cable tie TY5-28MX Small package
Cable Structure
-
- Polyamide 6.6
Properties
-
- UV-resistant
-
- halogen-free
-
- silicone-free
Notes
-
- Other colours and materials available on request.
Tests
-
- Flammability acc. to UL 94: V2
Application
-
- Cable tie with steel lug lock made of corrosion-resistant, non-magnetic steel. This technology enables the cable tie to offer excellent binding properties even under the most rigorous conditions such as heat, cold, humidity etc. and makes it insensitive to vibrations and external influences.
Downloads Cable tie TY5-28MX Small package
Accessories
Products That Match This Product