Cable tie TY244MX
Part No. 91071
Item Details Cable tie TY244MX
- Part No.
- 91071
- Typ
- Cable tie TY244MX
- Colour
- black
- Length mm
- 368
- Width mm
- 3.6
- Bundle-Ø ca. mm
- 103
- Capacity N
- 130
- PU/pc.
- 1000
- EAN / GTIN
- 4060892400537
- customs tariff number
- 39269097
Technical Data Cable tie TY244MX
Temperature range | -60°C up to +105°C |
Details Cable tie TY244MX
Cable Structure
-
- Polyamide 6.6
Properties
-
- UV-resistant
-
- halogen-free
-
- silicone-free
Notes
-
- Other colours and materials available on request.
Tests
-
- Flammability acc. to UL 94: V2
Application
-
- Cable tie with steel lug lock made of corrosion-resistant, non-magnetic steel. This technology enables the cable tie to offer excellent binding properties even under the most rigorous conditions such as heat, cold, humidity etc. and makes it insensitive to vibrations and external influences.