Steel lug lock cable tie TY-MX TYB 24MX
Part No. 91062
Item Details Steel lug lock cable tie TY-MX TYB 24MX
- Part No.
- 91062
- Item description
- Steel lug lock cable tie TY-MX TYB 24MX
- Type
- TYB 24MX
- Length mm
- 140.0
- Capacity N
- 180
- Bundle Ø mm
- 29
- Width mm
- 3.6
- Pieces per Packaging Unit
- 1000
- Individual quantities available
- no
- EAN / GTIN
- 4060892400506
- Customs tariff number
- 39269097
Technical Data Steel lug lock cable tie TY-MX TYB 24MX
Steel lug lock cable tie | |
Temperature range | -60°C to +105°C |
Details Steel lug lock cable tie TY-MX TYB 24MX
Cable Structure
-
- Material: Polyamide (PA) 6.6
-
- Flammability acc. to UL 94 (V2)
Properties
-
- halogen-free
-
- silicone-free
Notes
-
- Other colours and materials available on request.
Tests
-
- Entflammbarkeit nach UL 94: V2
Application
-
- UV-stabilised cable tie with steel lug lock made of corrosion-resistant, non-magnetic steel. This technology enables the cable tie to offer excellent binding properties even under the most rigorous conditions such as heat, cold, humidity etc. and makes it insensitive to vibrations and external influences.