Movable drum decoiler TROMTRAK 1250
Part No. 904769
Item Details Movable drum decoiler TROMTRAK 1250
- Part No.
- 904769
- Item description
- Movable drum decoiler TROMTRAK 1250
- Weight kg/km (approx.)
- 58.0
- Type
- TROMTRAK 1250
- Colour
- grey (RAL 7005)
- Reel-Ø min - max mm
- 600 - 1250
- Load capacity kg
- 1000
- Reel width mm
- 890
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892430671
- Customs tariff number
- 84798997
Technical Data Movable drum decoiler TROMTRAK 1250
Movable drum decoiler |
Details Movable drum decoiler TROMTRAK 1250
Cable Structure
-
- with axis
Application
-
- For handling of cable drums.
- Two-fold embedded axis.
- Smooth operation by adjustable brake.
- Build-on lockable castors.