Cable Drum Unwinders TROMBOI 500
Part No. 904760
Item Details Cable Drum Unwinders TROMBOI 500
- Part No.
- 904760
- Item description
- Cable Drum Unwinders TROMBOI 500
- Weight kg/km (approx.)
- 8.0
- Type
- TROMBOI 500
- Reel-Ø min - max mm
- 150 - 700
- Load capacity kg
- 140
- Reel width mm
- 520
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892430589
- Customs tariff number
- 84798997
Technical Data Cable Drum Unwinders TROMBOI 500
Cable Drum Unwinders |
Details Cable Drum Unwinders TROMBOI 500
Cable Structure
-
- Für Trommeln mit verschiedenen Durchmessern und Trommelgewichten
-
- Kompakte Bauform
-
- Aufrollrampe
-
- Robuste Stahl-Schweißkonstruktion
-
- Optimal für Einwegtrommeln
-
- Kugelgelagerte Achsen
Application
-
- For drums with different diameters and weights.
- Solid construction
- Loading ramp
- Sturdy welded steel construction
- Specially suitable for one-way drums
- Ball bearing axles