TRAYCONTROL® 670-C HDP black 4 G 16 mm²
Part No. 66835
Item Details TRAYCONTROL® 670-C HDP black 4 G 16 mm²
- Part No.
- 66835
- Item description
- TRAYCONTROL® 670-C HDP black 4 G 16 mm²
- Outer Ø mm (approx.)
- 26.2
- Cu factor per km
- 657.0
- Weight kg/km (approx.)
- 1059.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892058462
- Customs tariff number
- 85444995
Technical Data TRAYCONTROL® 670-C HDP black 4 G 16 mm²
All technical data can be found in the data sheet in the Downloads section |
Details TRAYCONTROL® 670-C HDP black 4 G 16 mm²
Cable Structure
-
- Sheath colour: black