TRAYCONTROL® 600-C black 7 G 6 AWG
Part No. 11009528
Item Details TRAYCONTROL® 600-C black 7 G 6 AWG
- Part No.
- 11009528
- Item description
- TRAYCONTROL® 600-C black 7 G 6 AWG
- Outer Ø mm (approx.)
- 27.5
- Cu factor per km
- 994,8
- Weight kg/km (approx.)
- 1496
- Copper base in EUR / 100 kg
- 150
- Cut-to-length service available
- yes
- Customs tariff number
- 85444995
Technical Data TRAYCONTROL® 600-C black 7 G 6 AWG
All technical data can be found in the data sheet in the Downloads section |