TRAYCONTROL® 600-C black 16 G 14 AWG Part No. 11009503
  • CSA Certification
  • EAC Certification
  • Length Marking In Feet
  • UL Certification
  • UV-resistant

Item Details

Part No.
11009503
Item description
TRAYCONTROL® 600-C black 16 G 14 AWG
Outer Ø mm (approx.)
18.6
Cu factor per km
372,8
Weight kg/km (approx.)
628
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
Cut-to-length service available
yes
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible