TRAYCONTROL® 530 grey 50 G 1,32 mm² Part No. 66881
  • UL Certification
  • CSA Certification
  • UKCA Certification

Item Details

Part No.
66881
Item description
TRAYCONTROL® 530 grey 50 G 1,32 mm²
Outer Ø mm (approx.)
25.6
Cu factor per km
634.0
Weight kg/km (approx.)
1137.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892019302
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: grey

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible