TRAYCONTROL® 530 grey 19 G 1,32 mm²
Part No. 66873
Item Details TRAYCONTROL® 530 grey 19 G 1,32 mm²
- Part No.
- 66873
- Item description
- TRAYCONTROL® 530 grey 19 G 1,32 mm²
- Outer Ø mm (approx.)
- 16
- Cu factor per km
- 241.0
- Weight kg/km (approx.)
- 458.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892019227
- Customs tariff number
- 85444995
Technical Data TRAYCONTROL® 530 grey 19 G 1,32 mm²
All technical data can be found in the data sheet in the Downloads section |
Details TRAYCONTROL® 530 grey 19 G 1,32 mm²
Cable Structure
-
- Sheath colour: grey