TRAYCONTROL® 500 grey 4 G 14 AWG Part No. 63111
  • UL Certification
  • CSA Certification
  • EAC Certification
  • UV-resistant
  • Length Marking In Feet
  • UKCA Certification

Item Details

Part No.
63111
Item description
TRAYCONTROL® 500 grey 4 G 14 AWG
Outer Ø mm (approx.)
10.1
Cu factor per km
79.9
Weight kg/km (approx.)
167.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892018305
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible