TRAYCONTROL® 300 TP grey 20 x 2 x 0,14 mm² (26 AWG) Part No. 61935
  • UL Certification
  • CSA Certification
  • EAC Certification
  • Length Marking In Feet
  • UKCA Certification

Item Details

Part No.
61935
Item description
TRAYCONTROL® 300 TP grey 20 x 2 x 0,14 mm² (26 AWG)
Outer Ø mm (approx.)
11.4
Cu factor per km
54.0
Weight kg/km (approx.)
130.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892086045
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: grey

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible