TRAYCONTROL® 300-C TP grey 16 x 2 x 20 AWG (0,616 mm²) Part No. 59825
  • UL Certification
  • CSA Certification
  • EAC Certification
  • Length Marking In Feet
  • UKCA Certification

Item Details

Part No.
59825
Item description
TRAYCONTROL® 300-C TP grey 16 x 2 x 20 AWG (0,616 mm²)
Outer Ø mm (approx.)
20.1
Cu factor per km
257.0
Weight kg/km (approx.)
417.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892096150
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: grey

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible