TOPSERV® 650 VFD black 4 G 14 AWG + 2 x 2 x 18 AWG
Part No. 710016
Item Details TOPSERV® 650 VFD black 4 G 14 AWG + 2 x 2 x 18 AWG
- Part No.
- 710016
- Item description
- TOPSERV® 650 VFD black 4 G 14 AWG + 2 x 2 x 18 AWG
- Sheath colour
- black
- Outer Ø mm (approx.)
- 17.8
- Cu factor per km
- 208.0
- Weight kg/km (approx.)
- 435.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- -
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892542183
- Customs tariff number
- 85444995
Technical Data TOPSERV® 650 VFD black 4 G 14 AWG + 2 x 2 x 18 AWG
Motor and servo cable |
Details TOPSERV® 650 VFD black 4 G 14 AWG + 2 x 2 x 18 AWG
Cable Structure
-
- Sheath colour: black