TOPSERV® 650 VFD orange 4 G 8 AWG + 2 x 14 AWG Part No. 59852
  • UL Certification
  • CSA Certification

Item Details

Part No.
59852
Item description
TOPSERV® 650 VFD orange 4 G 8 AWG + 2 x 14 AWG
Sheath colour
orange
Outer Ø mm (approx.)
24.1
Cu factor per km
457.0
Weight kg/km (approx.)
901.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892147333
Customs tariff number
85444995

Technical Data

Motor and servo cable

Details

Cable Structure

      • Sheath colour: orange

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible