TOPSERV® 650 VFD orange 4 G 16 AWG + 2 x 18 AWG
Part No. 59846
Item Details TOPSERV® 650 VFD orange 4 G 16 AWG + 2 x 18 AWG
- Part No.
- 59846
- Item description
- TOPSERV® 650 VFD orange 4 G 16 AWG + 2 x 18 AWG
- Sheath colour
- orange
- Outer Ø mm (approx.)
- 13
- Cu factor per km
- 88.0
- Weight kg/km (approx.)
- 259.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892147272
- Customs tariff number
- 85444995
Technical Data TOPSERV® 650 VFD orange 4 G 16 AWG + 2 x 18 AWG
Motor and servo cable |
Details TOPSERV® 650 VFD orange 4 G 16 AWG + 2 x 18 AWG
Cable Structure
-
- Sheath colour: orange