TOPFLEX®-MOTOR-EMV 3/3 orange 3 x 25 + 3 G 4 mm²
Part No. 78620
Item Details TOPFLEX®-MOTOR-EMV 3/3 orange 3 x 25 + 3 G 4 mm²
- Part No.
- 78620
- Item description
- TOPFLEX®-MOTOR-EMV 3/3 orange 3 x 25 + 3 G 4 mm²
- Outer Ø mm (approx.)
- 28.6
- Cu factor per km
- 1138.0
- Weight kg/km (approx.)
- 1425.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892152184
- Customs tariff number
- 85444995
Technical Data TOPFLEX®-MOTOR-EMV 3/3 orange 3 x 25 + 3 G 4 mm²
All technical data can be found in the data sheet in the Downloads section |