TOPFLEX®-MOTOR-EMV 3/3 orange 3 x 70 + 3 G 10 mm²
Part No. 708371
Item Details TOPFLEX®-MOTOR-EMV 3/3 orange 3 x 70 + 3 G 10 mm²
- Part No.
- 708371
- Item description
- TOPFLEX®-MOTOR-EMV 3/3 orange 3 x 70 + 3 G 10 mm²
- Outer Ø mm (approx.)
- 43
- Cu factor per km
- 2871.0
- Weight kg/km (approx.)
- 3370.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892152214
- Customs tariff number
- 85444995
Technical Data TOPFLEX®-MOTOR-EMV 3/3 orange 3 x 70 + 3 G 10 mm²
All technical data can be found in the data sheet in the Downloads section |