TOPFLEX®-MOTOR-EMV 103 orange 7 G 2,5 mm² Part No. 22696
  • UL Certification
  • CSA Certification
  • DESINA Compliant Product
  • UV-resistant
  • Length Marking In Meters
  • UKCA Certification

Item Details

Part No.
22696
Item description
TOPFLEX®-MOTOR-EMV 103 orange 7 G 2,5 mm²
Outer Ø mm (approx.)
16
Cu factor per km
230.0
Weight kg/km (approx.)
473.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892151774
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible