TOPFLEX®-EMV-UV-3-PLUS-2XSLCYK-J UL/CSA black 3 x 120 + 3 G 16 mm²
Part No. 22817
- enhanced current carrying capacity
- protective conductor divided into thirds
- UV resistant
- double screened
- EMC-preferred type
Item Details TOPFLEX®-EMV-UV-3-PLUS-2XSLCYK-J UL/CSA black 3 x 120 + 3 G 16 mm²
- Part No.
- 22817
- Item description
- TOPFLEX®-EMV-UV-3-PLUS-2XSLCYK-J UL/CSA black 3 x 120 + 3 G 16 mm²
- AWG (approx.)
- 4/0
- Outer Ø mm (approx.)
- 42.6
- Cu factor per km
- 4836.0
- Weight kg/km (approx.)
- 4997.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892150975
- Customs tariff number
- 85444995
Technical Data TOPFLEX®-EMV-UV-3-PLUS-2XSLCYK-J UL/CSA black 3 x 120 + 3 G 16 mm²
Motor connection cable for frequency converters acc. to UL-Std. 758 (AWM) Style 21179, in alignment with DIN VDE 0250 | |
Temperature range | flexible -5°C to +90°C fixed -40°C to +90°C |
Permissible operating temperature of the conductor | +90°C |
Nominal voltage | UL (AWM) AC 1000 V |
Test voltage core/core | 4000 V |
Coupling resistance | see datasheet |
Minimum bending radius | flexible <12 mm: 10x Outer-ø flexible >12 mm: 15x Outer-ø fixed 4x Outer-ø |
Details TOPFLEX®-EMV-UV-3-PLUS-2XSLCYK-J UL/CSA black 3 x 120 + 3 G 16 mm²
Cable Structure
-
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: XLPE
-
- Core identification: brown, black, grey, green-yellow (divided into thirds)
-
- Protective conductor: GN-YE divided into thirds (3+3-core structure)
-
- Cores stranded with optimal lay lengths
-
- 1. Screen: plastic-coated aluminium foil (St)
- 2. Screen: braided screen of tinned copper wires, approx. coverage 85%
-
- Outer sheath: Special-PVC
-
- Sheath colour: black (RAL 9005)
-
- Length marking: in metres
Properties
-
- resistant to: UV radiation
-
- for outdoor use
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
-
- symmetrical 3-PLUS-composition (protective conductor divided into thirds and stranded uniformly in the interstices) with improved EMC properties in comparison to 4-core-composition
-
- optimal screening enables interference-free operation of frequency converters
-
- low coupling resistance ensures good electromagnetic compatibility
-
- low mutual capacitance of the individual cores due to XLPE core insulation and low screen capacity, enable low-loss power transmission
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, CSA FT1
-
- electromagnetic compatibility acc. to DIN VDE 0875-11 / DIN EN 55011
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
- Motor connection cable for fixed installations and applications with occasional free movement involving medium mechanical stress in dry, damp and wet rooms as well as outdoors. As a result of the permissible operating temperature of +90°C at the conductor, an enhanced current carrying capacity compared to PE insulated motor connection cables is permissible. For use in the automotive, food processing and packaging industry. EMC = Electromagnetic compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.