THHN / THWN blue 1 x AWG 10 Part No. 63222
  • UL Certification
  • UV-resistant

Item Details

Part No.
63222
Item description
THHN / THWN blue 1 x AWG 10
Outer Ø mm (approx.)
4.3
Cu factor per km
51.6
Weight kg/km (approx.)
60.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100
Cut-to-length service available
yes
EAN / GTIN
4060892241789
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible