Cable Tie Mounts TC 142 Part No. 93004
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification

Item Details

Part No.
93004
Item description
Cable Tie Mounts TC 142
Type
TC 142
Colour
transparent
Length mm
23.4
Tie width max mm
7.6
Height mm
10.7
Boring mm
5.2
Width mm
14.3
Fixing
screw and rivet
Pieces per Packaging Unit
500
Individual quantities available
no
EAN / GTIN
4060892401985
Customs tariff number
39269097

Technical Data

Cable Tie Mounts
Temperature range -40°C to +85°C
short term up to +105°C

Details

Cable Structure

      • Material: Polyamide (PA) 6.6

Notes

      • Legend:
      • Dimensions
      • H - Height
      • W - Width
      • L - Length
      • D - Distance drill hole to cable tie

Application

      • Mounting base with support saddle.

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible