Cable Tie Mounts TC 141 Part No. 93003
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification

Item Details

Part No.
93003
Item description
Cable Tie Mounts TC 141
Type
TC 141
Colour
transparent
Length mm
17.1
Tie width max mm
4.8
Height mm
8.3
Boring mm
3.8
Width mm
11.1
Fixing
screw and rivet
Pieces per Packaging Unit
500
Individual quantities available
no
EAN / GTIN
4060892401978
Customs tariff number
39269097

Technical Data

Cable Tie Mounts
Temperature range -40°C to +85°C
short term up to +105°C

Details

Cable Structure

      • Material: Polyamide (PA) 6.6

Notes

      • Legend:
      • Dimensions
      • H - Height
      • W - Width
      • L - Length
      • D - Distance drill hole to cable tie

Application

      • Mounting base with support saddle.

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible