Mounting base TC 5357 Part No. 91047

Item Details

Part No.
91047
Item description
Mounting base TC 5357
Type
TC 5357
Colour
black
Length mm
44.5
Tie width max mm
12.7
Height mm
15.9
Boring mm
6.7
Width mm
19.1
Thickness mm
11.1
Fixing
screw and rivet
Pieces per Packaging Unit
25
Individual quantities available
no
EAN / GTIN
4060892401923
Customs tariff number
39174000

Technical Data

Mounting base
Temperature range -40°C to +85°C
short term up to +105°C

Details

Cable Structure

      • Material: Polyamide (PA) 6.6
      • Flammability acc. to UL 94 : V2

Properties

      • silicone-free
      • halogen-free

Notes

      • Legend:
      • Dimensions
      • H - Height
      • W - Width
      • L - Length
      • T - Thickness

Application

      • Mounting base for robust fastening of lines, pipes and tubes - outdoor applications included.

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible