Adhesive base TC 344 A Part No. 93000

Item Details

Part No.
93000
Item description
Adhesive base TC 344 A
Type
TC 344 A
Colour
transparent
Length mm
19.0
Tie width max mm
3.6
Height mm
4.9
Width mm
19.0
Fixing
screw and rivet
Pieces per Packaging Unit
1000
Individual quantities available
no
EAN / GTIN
4060892402012
Customs tariff number
39174000

Technical Data

Adhesive base
Temperature range -40°C to +65°C

Details

Cable Structure

      • Material: Polyamide (PA) 6.6

Notes

      • Part no. 91036 is black and UV-resistant, as well self-adhesive and screwable.

Application

      • Adhesive base with foamed adhesive foil for smoothing out slightly uneven surfaces. Adheres to smooth, grease-free surfaces.

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible