Cable tie T-SKU 3-80 black
Part No. 907028
Item Details Cable tie T-SKU 3-80 black
- Part No.
- 907028
- Typ
- Cable tie T-SKU 3-80 black
- Colour
- black
- Length mm
- 280
- Width mm
- 3.5
- Bundle-Ø ca. mm
- 80
- Capacity N
- 280
- PU/pc.
- 1000
- EAN / GTIN
- 4060892401787
- customs tariff number
- 39269097
Technical Data Cable tie T-SKU 3-80 black
Temperature range | -40°C up to +85°C |
Details Cable tie T-SKU 3-80 black
Cable Structure
-
- Polyamide 6.6
Properties
-
- halogen-free
-
- silicone-free
-
- self-extinguishing
-
- high requirements to flexibility and resistance, also at low temperatures and dry clime
-
- high tension dut to extra wide steel lugs
Tests
-
- Flammability acc. to UL 94: V2
Application
-
- Cable tie with steel lug made of corrosion resistant, non-magnetic steel for bundling and mounting cables and lines etc.