Spiral wound stainless steel tube UI 26.0
Part No. 905807
Item Details Spiral wound stainless steel tube UI 26.0
- Part No.
- 905807
- Item description
- Spiral wound stainless steel tube UI 26.0
- Outer Ø mm (approx.)
- 26
- Inner Ø mm
- 22.0
- Metres per Packaging Unit
- 30
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892381584
- Customs tariff number
- 83071000
Technical Data Spiral wound stainless steel tube UI 26.0
Spiral wound stainless steel tube | |
Temperature range | -100°C to +600°C |
Protection class | IP 40 |
Details Spiral wound stainless steel tube UI 26.0
Cable Structure
-
- Material: Stainless steel
-
- with double-folded profile (Agraff profile)
Properties
-
- high tensile and torsional strength
Notes
-
- Suitable connection glands: LT-E-UI
Application
-
- Robotics
-
- Steel and aluminium foundry industry
-
- Maschine and apparatus building
-
- Off-shore-industry
-
- Security
-
- Metal, glass and ceramics industry
Downloads Spiral wound stainless steel tube UI 26.0
Accessories
Products That Match This Product