Spiral wound stainless steel tube UI 12.5
Part No. 905804
Item Details Spiral wound stainless steel tube UI 12.5
- Part No.
- 905804
- Item description
- Spiral wound stainless steel tube UI 12.5
- Outer Ø mm (approx.)
- 12.5
- Inner Ø mm
- 9.5
- Metres per Packaging Unit
- 30
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892381553
- Customs tariff number
- 83071000
Technical Data Spiral wound stainless steel tube UI 12.5
Spiral wound stainless steel tube | |
Temperature range | -100°C to +600°C |
Protection class | IP 40 |
Details Spiral wound stainless steel tube UI 12.5
Cable Structure
-
- Material: Stainless steel
-
- with double-folded profile (Agraff profile)
Properties
-
- high tensile and torsional strength
Notes
-
- Suitable connection glands: LT-E-UI
Application
-
- Robotics
-
- Steel and aluminium foundry industry
-
- Maschine and apparatus building
-
- Off-shore-industry
-
- Security
-
- Metal, glass and ceramics industry
Downloads Spiral wound stainless steel tube UI 12.5
Accessories
Products That Match This Product