FPM shrink tube SVRO 50.8
Part No. 93693
Item Details FPM shrink tube SVRO 50.8
- Part No.
- 93693
- Item description
- FPM shrink tube SVRO 50.8
- Colour
- black
- Inner Ø after shrinkage mm
- 25.4
- Inner Ø before shrinkage mm
- 50.8
- Wall thickness mm
- 2.8
- Metres per Packaging Unit
- 15
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892398063
- Customs tariff number
- 39173200
Technical Data FPM shrink tube SVRO 50.8
FPM shrink tube 2:1 | |
Temperature range | -55°C to +220°C |
Details FPM shrink tube SVRO 50.8
Cable Structure
-
- Material: Fluoro rubber (FPM)
Properties
-
- weather-resistant
-
- flame-retardant
-
- chemical resistant
Notes
-
- MIL-I-23053
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Installation technology
-
- Control cabinet construction
-
- Protection against aggressive media