Crimp cable lug HC 6F yellow
Part No. 91417
Item Details Crimp cable lug HC 6F yellow
- Part No.
- 91417
- Item description
- Crimp cable lug HC 6F yellow
- Type
- HC 6F
- Colour
- yellow
- Stud hole (M)
- 6.5
- ø Stud hole (a) in mm
- 6.5
- cross-section from / to mm²
- 4.00 - 6.00
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892415838
- Customs tariff number
- 85369010
Technical Data Crimp cable lug HC 6F yellow
Crimp cable lug | |
Flange shape | Fork shape |
Temperature range | -60°C to +105°C |
Details Crimp cable lug HC 6F yellow
Cable Structure
-
- Material: copper
-
- Surface: galvanic tin plated
-
- Insulation: Polyamide (PA)
-
- partially insulated
Properties
-
- halogen-free
-
- widened shaft; allows easy and safe insertion of conductor
Notes
-
- Legend:
- Dimensions
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable
- L - Length
Application
-
- PA insulated solderless terminals for cross sections of 0.25 to 6.0mm².
- Simple cable inlet through Easy-Entry (expanded sleeve).
- Insulated with high dielectric strength.