Crimp cable lug HE 8 blue
Part No. 96402
Item Details Crimp cable lug HE 8 blue
- Part No.
- 96402
- Item description
- Crimp cable lug HE 8 blue
- Type
- HE 8
- Colour
- blue
- ø Stud hole (a) in mm
- 8.4
- cross-section from / to mm²
- 16.00
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892415661
- Customs tariff number
- 85369010
Technical Data Crimp cable lug HE 8 blue
Crimp cable lug | |
Flange shape | Ring shape |
Temperature range | -60°C to +105°C |
Details Crimp cable lug HE 8 blue
Cable Structure
-
- Material: copper
-
- Surface: galvanic tin plated
-
- Insulation: Polyamide (PA)
-
- partially insulated
-
- without Inspection hole
Application
-
- PA insulated solderless terminals for cross sections of 0.1 to 16.0mm².
- Simple cable inlet through Easy-Entry (expanded sleeve).
- Insulated with high dielectric strength.
Properties
-
- halogen-free
-
- widened shaft; allows easy and safe insertion of conductor
Notes
-
- Legend:
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable
- l - Length to centre of hole