Crimp cable lug HC 6 yellow Part No. 91490
  • Halogen-free (LS0H)

Item Details

Part No.
91490
Item description
Crimp cable lug HC 6 yellow
Type
HC 6
Colour
yellow
ø Stud hole (a) in mm
6.5
cross-section from / to mm²
4.00 - 6.00
Pieces per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892415456
Customs tariff number
85369010

Technical Data

Crimp cable lug
Flange shape Ring shape
Temperature range -60°C to +105°C

Details

Cable Structure

      • Material: copper
      • Surface: galvanic tin plated
      • Insulation: Polyamide (PA)
      • partially insulated
      • without Inspection hole

Application

      • PA insulated solderless terminals for cross sections of 0.1 to 16.0mm².
      • Simple cable inlet through Easy-Entry (expanded sleeve).
      • Insulated with high dielectric strength.

Properties

      • halogen-free
      • widened shaft; allows easy and safe insertion of conductor

Notes

      • Legend:
      • a - Diameter of stud hole
      • b - Width of flange
      • d - Inner diameter of wire receptable
      • l - Length to centre of hole

Downloads

Accessories

Products That Match This Product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible