ST-C Terminal connector HCJ transparent
Part No. 91430
Item Details ST-C Terminal connector HCJ transparent
- Part No.
- 91430
- Item description
- ST-C Terminal connector HCJ transparent
- Type
- HCJ
- Colour
- transparent
- cross-section from / to mm²
- 2.50 - 6.00
- Design
- Terminal connector
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892416132
- Customs tariff number
- 85369010
Technical Data ST-C Terminal connector HCJ transparent
Insulated solderless terminals | |
Temperature range | -60°C to +125°C |
Details ST-C Terminal connector HCJ transparent
Cable Structure
-
- Sleeve: copper
-
- Surface: tinned
-
- Insulation: Polyamide (PA)
-
- partially insulated
Properties
-
- Insulated with high dielectric strength
Application
-
- Simple cable inlet through Easy-Entry (expanded sleeve)