ST-C Butt Connectors HBB 25 blue
Part No. 91427
Item Details ST-C Butt Connectors HBB 25 blue
- Part No.
- 91427
- Item description
- ST-C Butt Connectors HBB 25 blue
- Type
- HBB 25
- Colour
- blue
- cross-section from / to mm²
- 1.50 - 2.50
- Design
- Butt Connectors
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892416095
- Customs tariff number
- 85369010
Technical Data ST-C Butt Connectors HBB 25 blue
Insulated solderless terminals | |
Temperature range | -60°C to +125°C |
Details ST-C Butt Connectors HBB 25 blue
Cable Structure
-
- Sleeve: copper
-
- Surface: tinned
-
- Insulation: Polyamide (PA)
-
- partially insulated
Properties
-
- Insulated with high dielectric strength
Application
-
- Simple cable inlet through Easy-Entry (expanded sleeve)