Shrunk tube SPSP spools 19.1 mm green

Shrunk tube SPSP spools 19.1 mm green Part No. 92399

Item Details

Part No.
92399
Typ
Shrunk tube SPSP spools 19.1 mm green
Colour
green
Inner-Ø before shrinkage mm
19.1
Inner-Ø after shrinkage mm
9.5
Wall thickness mm
0.8
Content m
10
PU/pc.
10
EAN / GTIN
4060892395796
customs tariff number
39173200

Technical Data

Temperature range -55°C up to +135°C

Details

Cable Structure

      • PO (Polyolefine)

Application

      • Polyolefine shrink tube for repairing insulation and sealing electrical components.
      • Plant and machine construction
      • Robot construction
      • Automation technology
      • Vehicle construction and shipbuilding
      • Rail technology
      • Installation technology
      • Control cabinet construction

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible