Polyoelfin shrink tube SPSP 6.4 transparent

Polyoelfin shrink tube SPSP 6.4 transparent Part No. 92364
  • UL Certification

Item Details

Part No.
92364
Item description
Polyoelfin shrink tube SPSP 6.4 transparent
Colour
transparent
Inner Ø after shrinkage mm
3.2
Inner Ø before shrinkage mm
6.4
Wall thickness mm
0.64
Metres per Packaging Unit
10
Cut-to-length service available
no
EAN / GTIN
4060892395505
Customs tariff number
39173200

Technical Data

Polyoelfin shrink tube 2:1
Temperature range -55°C to +135°C

Details

Cable Structure

      • Material: Polyolefin

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • for repairing insulation
      • for sealing electrical components

Properties

      • self-extinguishing
      • flame-retardant

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible