Shrunk tube SPSP spools 2.4 mm blue
Part No. 92331
Item Details Shrunk tube SPSP spools 2.4 mm blue
- Part No.
- 92331
- Typ
- Shrunk tube SPSP spools 2.4 mm blue
- Colour
- blue
- Inner-Ø before shrinkage mm
- 2.4
- Inner-Ø after shrinkage mm
- 1.2
- Wall thickness mm
- 0.5
- Content m
- 20
- PU/pc.
- 20
- EAN / GTIN
- 4060892395215
- customs tariff number
- 39173200
Technical Data Shrunk tube SPSP spools 2.4 mm blue
Temperature range | -55°C up to +135°C |
Details Shrunk tube SPSP spools 2.4 mm blue
Cable Structure
-
- PO (Polyolefine)
Application
-
- Polyolefine shrink tube for repairing insulation and sealing electrical components.
-
- Plant and machine construction
-
- Robot construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Rail technology
-
- Installation technology
-
- Control cabinet construction