Shrunk tube SPSP spools 4.8 mm black
Part No. 91781
Item Details Shrunk tube SPSP spools 4.8 mm black
- Part No.
- 91781
- Typ
- Shrunk tube SPSP spools 4.8 mm black
- Colour
- black
- Inner-Ø before shrinkage mm
- 4.8
- Inner-Ø after shrinkage mm
- 2.4
- Wall thickness mm
- 0.5
- Content m
- 20
- PU/pc.
- 20
- EAN / GTIN
- 4060892394966
- customs tariff number
- 39173200
Technical Data Shrunk tube SPSP spools 4.8 mm black
Temperature range | -55°C up to +135°C |
Details Shrunk tube SPSP spools 4.8 mm black
Cable Structure
-
- PO (Polyolefine)
Application
-
- Polyolefine shrink tube for repairing insulation and sealing electrical components.
-
- Plant and machine construction
-
- Robot construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Rail technology
-
- Installation technology
-
- Control cabinet construction