Polyoelfin shrink tube SPRO - 2:1 38.1 yellow
Part No. 92512
Item Details Polyoelfin shrink tube SPRO - 2:1 38.1 yellow
- Part No.
- 92512
- Item description
- Polyoelfin shrink tube SPRO - 2:1 38.1 yellow
- Colour
- yellow
- Inner Ø after shrinkage mm
- 19.0
- Inner Ø before shrinkage mm
- 38.1
- Wall thickness mm
- 1.0
- Metres per Packaging Unit
- 30
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892397127
- Customs tariff number
- 39173200
Technical Data Polyoelfin shrink tube SPRO - 2:1 38.1 yellow
Polyoelfin shrink tube 2:1 | |
Temperature range | -55°C to +135°C |
Details Polyoelfin shrink tube SPRO - 2:1 38.1 yellow
Cable Structure
-
- Material: Polyolefin
Properties
-
- self-extinguishing
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- for repairing insulation
-
- for sealing electrical components