Polyoelfin shrink tube SPRO - 2:1 19 transparent

Polyoelfin shrink tube SPRO - 2:1 19 transparent Part No. 92494
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification
  • UL Certification

Item Details

Part No.
92494
Item description
Polyoelfin shrink tube SPRO - 2:1 19 transparent
Colour
transparent
Inner Ø after shrinkage mm
9.5
Inner Ø before shrinkage mm
19.0
Wall thickness mm
0.76
Metres per Packaging Unit
30
Cut-to-length service available
no
EAN / GTIN
4060892396960
Customs tariff number
39173200

Technical Data

Polyoelfin shrink tube 2:1
Temperature range -55°C to +135°C

Details

Cable Structure

      • Material: Polyolefin

Properties

      • self-extinguishing

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • for repairing insulation
      • for sealing electrical components

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible