Polyoelfin shrink tube SPRO - 2:1 9.5 yellow

Polyoelfin shrink tube SPRO - 2:1 9.5 yellow Part No. 92472
  • HAR Certification
  • EAC Certification
  • product.icon.logo_dnv
  • VDE Certification
  • UL Certification

Item Details

Part No.
92472
Item description
Polyoelfin shrink tube SPRO - 2:1 9.5 yellow
Colour
yellow
Inner Ø after shrinkage mm
4.8
Inner Ø before shrinkage mm
9.5
Wall thickness mm
0.64
Metres per Packaging Unit
75
Cut-to-length service available
no
EAN / GTIN
4060892396762
Customs tariff number
39173200

Technical Data

Polyoelfin shrink tube 2:1
Temperature range -55°C to +135°C

Details

Cable Structure

      • Material: Polyolefin

Properties

      • self-extinguishing

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • for repairing insulation
      • for sealing electrical components

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible