Shrunk tube SPRO 2:1 rolls 1.2 mm green
Part No. 92419
Item Details Shrunk tube SPRO 2:1 rolls 1.2 mm green
- Part No.
- 92419
- Typ
- Shrunk tube SPRO 2:1 rolls 1.2 mm green
- Colour
- green
- Inner-Ø before shrinkage mm
- 1.2
- Inner-Ø after shrinkage mm
- 0.6
- Wall thickness mm
- 0.4
- PU/m
- 150
- EAN / GTIN
- 4060892396281
- customs tariff number
- 39173200
Technical Data Shrunk tube SPRO 2:1 rolls 1.2 mm green
Temperature range | -55°C up to +135°C |
Details Shrunk tube SPRO 2:1 rolls 1.2 mm green
Cable Structure
-
- PO (Polyolefine)
Application
-
- Polyolefine shrink tube for repairing insulation and sealing electrical components.
-
- Plant and machine construction
-
- Robot construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Rail technology
-
- Installation technology
-
- Control cabinet construction