Shrunk tube SPRO 2:1 rolls 32 mm black Part No. 904771

Item Details

Part No.
904771
Typ
Shrunk tube SPRO 2:1 rolls 32 mm black
Colour
black
Inner-Ø before shrinkage mm
32
Inner-Ø after shrinkage mm
16.0
Wall thickness mm
0.9
PU/m
30
EAN / GTIN
4060892396199
customs tariff number
39173200

Technical Data

Temperature range -55°C up to +135°C

Details

Cable Structure

      • PO (Polyolefine)

Application

      • Polyolefine shrink tube for repairing insulation and sealing electrical components.
      • Plant and machine construction
      • Robot construction
      • Automation technology
      • Vehicle construction and shipbuilding
      • Rail technology
      • Installation technology
      • Control cabinet construction

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible