Polyoelfin shrink tube SPRO - 2:1 16 black
Part No. 90058
Item Details Polyoelfin shrink tube SPRO - 2:1 16 black
- Part No.
- 90058
- Item description
- Polyoelfin shrink tube SPRO - 2:1 16 black
- Colour
- black
- Inner Ø after shrinkage mm
- 8.0
- Inner Ø before shrinkage mm
- 16.0
- Wall thickness mm
- 0.6
- Metres per Packaging Unit
- 50
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892395963
- Customs tariff number
- 39173200
Technical Data Polyoelfin shrink tube SPRO - 2:1 16 black
Polyoelfin shrink tube 2:1 | |
Temperature range | -55°C to +135°C |
Details Polyoelfin shrink tube SPRO - 2:1 16 black
Cable Structure
-
- Material: Polyolefin
Properties
-
- self-extinguishing
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- for repairing insulation
-
- for sealing electrical components