Spiral wound metallic tube SPR-PU-AS 21
Part No. 94738
Item Details Spiral wound metallic tube SPR-PU-AS 21
- Part No.
- 94738
- Item description
- Spiral wound metallic tube SPR-PU-AS 21
- Outer Ø mm (approx.)
- 21
- Colour
- blue
- Weight kg (approx.)
- 0.23
- Inner Ø mm
- 17.0
- Metres per Packaging Unit
- 50
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892381492
- Customs tariff number
- 83071000
Technical Data Spiral wound metallic tube SPR-PU-AS 21
Spiral wound metallic tube | |
Temperature range | -50°C to +100°C |
Protection class | IP 68 |
Details Spiral wound metallic tube SPR-PU-AS 21
Cable Structure
-
- Material: steel galvanized
-
- Outer sheath material: Polyurethane (PUR)
-
- with latched profile
Properties
-
- halogen-free
-
- silicone-free
-
- cadmium-free
-
- resistant to: oil, greases, petrol
-
- high tensile and transverse pressure load rating
Notes
-
- Suitable connection glands: MTG-US, MTG-LI
Application
-
- Machine and plant construction
-
- Automation technology
-
- Installation technology
-
- Control cabinet construction
Downloads Spiral wound metallic tube SPR-PU-AS 21
Accessories
Products That Match This Product